
Brand: Wiegmann
Catalog ID: RSC242410GNK
Designed for use as a wiring or junction box. Provides protection in outdoor applications agianst rain, sleet and snow or indoors against dripping water.
Catalog Number
RSC242410GNK
Color
Gray
Cover Type
Screw Cover
Material
Steel
Mounting Type
Wall Mount
Series
RSC
Type
Enclosure
UPC
786725880720
Actual Depth
10.07 in
Actual Height
24.13 in
Actual Width
24.13 in
Cubic Capacity
5760 cu.in
Depth
10 in
Height
24 in
Weight
45 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1, 3R
Carton Quantity
1