
Brand: Wiegmann
Catalog ID: RSC303008NK
Designed for use as a wiring or junction box. Provides protection in outdoor applications agianst rain, sleet and snow or indoors against dripping water.
Catalog Number
RSC303008NK
Color
Gray
Cover Type
Screw Cover
Material
Carbon Steel
Mounting Type
Wall Mount
Series
RSC
Type
Enclosure
UPC
786725883868
Actual Depth
8.07 in
Actual Height
30.13 in
Actual Width
30.19 in
Cubic Capacity
7200 cu.in
Depth
8 in
Height
30 in
Weight
23 lb
Width
30 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1, 3R
Carton Quantity
2
Pallet Quantity
4