
Brand: Wiegmann
Catalog ID: RSC484812NK
Designed for use as a wiring or junction box. Provides protection in outdoor applications agianst rain, sleet and snow or indoors against dripping water.
Catalog Number
RSC484812NK
Color
Gray
Cover Type
Screw Cover
Material
Carbon Steel
Mounting Type
Wall Mount
Series
RSC
Type
Enclosure
UPC
786725883967
Actual Depth
12.07 in
Actual Height
48.13 in
Actual Width
48.19 in
Cubic Capacity
27648 cu.in
Depth
12 in
Height
48 in
Weight
70 lb
Width
48 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1, 3R
Carton Quantity
1