WIEGMANN
NEMA 4 Deep Hinged Blank Cover 14.8 X 9.5 X 2.8, Carbon Steel-Gray
Image of WADW150902BC NEMA 4 Deep Hinged Blank Cover 14.8 X 9.5 X 2.8, Carbon Steel-Gray

NEMA 4 Deep Hinged Blank Cover 14.8 X 9.5 X 2.8, Carbon Steel-Gray

Brand: Wiegmann

Catalog ID: WADW150902BC

NEMA 4 Deep Hinged Blank Cover 14.8X9.5X2.8 Carbon Steel-Gray

The Wiegmann Universal Deep Hinged Door Kit is styled after Wiegmann's N412 Ultimate Series enclosures. Kits are compatible with any NEMA 3R, 4, 4X, and 12 rated enclosures.

  • Quarter-turn style latching for wasy access
  • Poured in place gasket
  • Removable concealed hinge
  • Drill template included for ease of mounting and guaranteed alignment

General

Accessory Type

Window/Door Kit

Catalog Number

WADW150902BC

Color

Gray

EU RoHS Indicator

No

Finish Type

Polyester Powder

Latches Type

Quarter Turn Latch

Material

Carbon Steel

Type

Accessory

UPC

786725885435

Dimensions

Actual Depth

2.75 in

Actual Height

14.75 in

Actual Width

9.5 in

Depth

2 in

Height

15 in

Width

9 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Recognized 508A

EU RoHS Indicator

No

Nema Rating

4, 12

Logistics

Carton Quantity

1

Pallet Quantity

81