
Brand: Wiegmann
Catalog ID: WADW292002BC
The Wiegmann Universal Deep Hinged Door Kit is styled after Wiegmann's N412 Ultimate Series enclosures. Kits are compatible with any NEMA 3R, 4, 4X, and 12 rated enclosures.
Catalog Number
WADW292002BC
Color
Gray
EU RoHS Indicator
No
Latches Type
Quarter Turn Latch
Material
Carbon Steel
Type
Accessory
UPC
786725885480
Actual Depth
2.75 in
Actual Height
28.75 in
Actual Width
20.25 in
Depth
2 in
Height
29 in
Width
20 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Recognized 508A
EU RoHS Indicator
No
Nema Rating
4, 12
Carton Quantity
1