
Brand: Wiegmann
Catalog ID: WADW150902
The Wiegmann Universal Deep Hinged Door Kit is styled after Wiegmann's N412 Ultimate Series enclosures. Kits are compatible with any NEMA 3R, 4, 4X, and 12 rated enclosures.
Catalog Number
WADW150902
Color
Gray
EU RoHS Indicator
No
Latches Type
Quarter Turn Latch
Material
Carbon Steel
Type
Accessory
UPC
786725876686
Actual Depth
2.75 in
Actual Height
14.75 in
Actual Width
9.5 in
Depth
2 in
Height
15 in
Width
9 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Recognized 508A
EU RoHS Indicator
No
Nema Rating
4, 12
Carton Quantity
1