
Brand: Wiegmann
Catalog ID: WADW231702
The Wiegmann Universal Deep Hinged Door Kit is styled after Wiegmann's N412 Ultimate Series enclosures. Kits are compatible with any NEMA 3R, 4, 4X, and 12 rated enclosures.
Accessory Type
Window/Door Kit
Catalog Number
WADW231702
Color
Gray
EU RoHS Indicator
No
Finish Type
Polyester Powder
Latches Type
Quarter Turn Latch
Material
Carbon Steel
Type
Accessory
UPC
786725876747
Actual Depth
2.75 in
Actual Height
22.75 in
Actual Width
17.5 in
Depth
2 in
Height
23 in
Width
17 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Recognized 508A
EU RoHS Indicator
No
Nema Rating
4, 12
Carton Quantity
1
Pallet Quantity
36