WIEGMANN
Image of WNA4C1DP15L NEMA 4 Guardian Series Air Conditioner, 15x8x7, 1,000 BTU/H, 115 V

NEMA 4 Guardian Series Air Conditioner, 15x8x7, 1,000 BTU/H, 115 V

Brand: Wiegmann

Catalog ID: WNA4C1DP15L

Collection name: Guardian

NEMA 4 Guardian Series Air Conditioner, 15x8x7, 1,000 BTU/H, 115 V

Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.

  • All models are UL/cUL listed
  • Built-in condensate evaporator
  • Closed-loop cooling
  • Epoxy-coated evaporator and condenser coils
  • Internal corrosion protection
  • Programmable thermostat
  • Reusable filter provided
  • Zero ODP refrigerant

General

Catalog Number

WNA4C1DP15L

Color

Gray

Type

Air Conditioner

UPC

786725876471

Dimensions

Actual Depth

7 in

Actual Height

15 in

Actual Width

8 in

Weight

26 lb

Electrical Ratings

Amperage Rating

4.3

Hertz Input

60

Voltage Rating

115 V

Certifications And Compliance

Certified Listed

  • UL
  • cUL

Nema Rating

4

Logistics

Carton Quantity

1