WIEGMANN
Image of WNA4C7DP43L NEMA 4 Guardian Series Air Conditioner, 43x17x10, 7,000 BTU/H, 115 V

NEMA 4 Guardian Series Air Conditioner, 43x17x10, 7,000 BTU/H, 115 V

Brand: Wiegmann

Catalog ID: WNA4C7DP43L

Collection name: Guardian

NEMA 4 Guardian Series Air Conditioner, 43x17x10, 7,000 BTU/H, 115 V

Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.

  • All models are UL/cUL listed
  • Built-in condensate evaporator
  • Closed-loop cooling
  • Epoxy-coated evaporator and condenser coils
  • Internal corrosion protection
  • Programmable thermostat
  • Reusable filter provided
  • Zero ODP refrigerant

General

Catalog Number

WNA4C7DP43L

Color

Gray

Type

Air Conditioner

UPC

786725876495

Dimensions

Actual Depth

10 in

Actual Height

43 in

Actual Width

17 in

Weight

125 lb

Electrical Ratings

Hertz Input

60

Voltage Rating

115 V

Certifications And Compliance

Certified Listed

  • UL
  • cUL

Nema Rating

4

Logistics

Carton Quantity

1