WIEGMANN
Image of W3NA4C9DP52L NEMA 4 Guardian Series Air Conditioner, 52x17x10, 9,000 BTU/H, 480 V
Image of W3NA4C9DP52L NEMA 4 Guardian Series Air Conditioner, 52x17x10, 9,000 BTU/H, 480 V

NEMA 4 Guardian Series Air Conditioner, 52x17x10, 9,000 BTU/H, 480 V

Brand: Wiegmann

Catalog ID: W3NA4C9DP52L

Collection name: Guardian

NEMA 4 Guardian Series Air Conditioner, 52x17x10, 9,000 BTU/H, 480 V

Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.

  • All models are UL/cUL listed
  • Built-in condensate evaporator
  • Closed-loop cooling
  • Epoxy-coated evaporator and condenser coils
  • Internal corrosion protection
  • Programmable thermostat
  • Reusable filter provided
  • Zero ODP refrigerant

Product details

General

Catalog Number

W3NA4C9DP52L

Color

Gray

Series

DP 52 Series (7,000 and 9,000 BTU/H)

Type

Air Conditioner

UPC

786725876525

Dimensions

Actual Depth

10 in

Actual Height

52 in

Actual Width

17 in

Weight

164 lb

Electrical Ratings

Hertz Input

60

Voltage Rating

480 V

Certifications And Compliance

Certified Listed

  • UL
  • cUL

Nema Rating

4

Logistics

Carton Quantity

1

Resources and downloads