WIEGMANN
Image of W3NA6C26DP60L NEMA 4 Guardian Series Air Conditioner, 60x24x13, 26,000 BTU/H, 480 V

NEMA 4 Guardian Series Air Conditioner, 60x24x13, 26,000 BTU/H, 480 V

Brand: Wiegmann

Catalog ID: W3NA6C26DP60L

Collection name: Guardian

NEMA 4 Guardian Series Air Conditioner, 60x24x13, 26,000 BTU/H, 480 V

Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.

  • All models are UL/cUL listed
  • Built-in condensate evaporator
  • Closed-loop cooling
  • Epoxy-coated evaporator and condenser coils
  • Internal corrosion protection
  • Programmable thermostat
  • Reusable filter provided
  • Zero ODP refrigerant

General

Catalog Number

W3NA6C26DP60L

Color

Gray

Type

Air Conditioner

UPC

786725888382

Dimensions

Actual Depth

13 in

Actual Height

60 in

Actual Width

24 in

Weight

262 lb

Electrical Ratings

Hertz Input

60

Voltage Rating

480 V

Certifications And Compliance

Certified Listed

  • UL
  • cUL

Nema Rating

4