


Brand: Wiegmann
Catalog ID: BN4161408CHQTSS
The Ultimate Mini-Max series enclosures are designed to house and protect electrical and electronic components in harsh, dirty environments. Streamlined styling, quarter-turn latch, and attractive durable finish complement any high tech electronic equipment.
Application
Ultimate Mini-Max™ Series enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water and other contaminants are present. Streamlined styling, 1/4 turn latch and attractive durable finish compliment any high tech electronic equipment.
Catalog Number
BN4161408CHQTSS
Cover Type
Hinged Cover
Knockouts
No
Latches Type
1/4 Turn
Material
Stainless Steel
Material Type
304 Stainless Steel
Mounting Type
Number of Doors (Fixed)
1
Series
ULTIMATE® MINI-MAX Series
Type
Enclosure
UPC
786725883332
Depth
8 in
Height
16 in
Weight
20 lb
Width
14 in
Certified Listed
cULus
Nema Rating
4, 4X, 12
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
16