WIEGMANN
Image of BN4060604CHQTSS NEMA 4 JIC Continuous Hinge Quarter Turn 6X6X4 304 Stainless Steel

NEMA 4 JIC Continuous Hinge Quarter Turn 6X6X4 304 Stainless Steel

Brand: Wiegmann

Catalog ID: BN4060604CHQTSS

Collection name: ULTIMATE® MINI-MAX™

NEMA 4 JIC Continuous Hinge Quarter Turn 6X6X4 304 Stainless Steel.

The Ultimate Mini-Max series enclosures are designed to house and protect electrical and electronic components in harsh, dirty environments. Streamlined styling, quarter-turn latch, and attractive durable finish complement any high tech electronic equipment.

  • New 1/4 turn style JIC enclosure makes for easy door seal
  • Eliminates the need for exterior clips to secure door shut
  • 1/4 turn latch is interchangeable with many locking designs available to better suit the customer
  • FTC flange around the entire door opening to channel liquids away
  • Available in light grained finish 304 or 316 stainless steel

General

Application

Ultimate Mini-Max™ Series enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water and other contaminants are present. Streamlined styling, 1/4 turn latch and attractive durable finish compliment any high tech electronic equipment.

Catalog Number

BN4060604CHQTSS

Cover Type

Hinged Cover

Latches Type

1/4 Turn

Material

Stainless Steel

Mounting Type

External Mounting Plates

Number of Doors (Fixed)

1

Series

BN4-CHQTSS

Type

Enclosure

UPC

786725883349

Dimensions

Depth

4 in

Height

6 in

Weight

4.2 lb

Width

6 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4, 4X, 12

UL Listed

Yes

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

240