WIEGMANN
Image of WNA4C4SP28L NEMA 4 SlimKool Series Air Conditioner, 28x12x15, 4,000 BTU/H, 115 V

NEMA 4 SlimKool Series Air Conditioner, 28x12x15, 4,000 BTU/H, 115 V

Brand: Wiegmann

Catalog ID: WNA4C4SP28L

Collection name: SlimKool Series

NEMA 4 SlimKool Series Air Conditioner, 28x12x15, 4,000 BTU/H, 115 V

Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.

Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.

General

Catalog Number

WNA4C4SP28L

Color

Gray

Type

Air Conditioner

UPC

786725885565

Dimensions

Actual Depth

15 in

Actual Height

28 in

Actual Width

12 in

Weight

85 lb

Electrical Ratings

Hertz Input

60

Voltage Rating

115 V

Certifications And Compliance

Certified Listed

  • UL
  • cUL

Nema Rating

4

Logistics

Carton Quantity

1