
Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.
Catalog Number
W3NA4C4SP28L
Color
Gray
Type
Air Conditioner
UPC
786725888283
Actual Depth
15 in
Actual Height
28 in
Actual Width
12 in
Weight
95 lb
Hertz Input
60
Voltage Rating
480 V
Certified Listed
Nema Rating
4