WIEGMANN
NEMA 4 SlimKool Series Air Conditioner, 36x12x15, 6,000 BTU/H, 480 V
Image of W3NA4C6SP36L NEMA 4 SlimKool Series Air Conditioner, 36x12x15, 6,000 BTU/H, 480 V

NEMA 4 SlimKool Series Air Conditioner, 36x12x15, 6,000 BTU/H, 480 V

Brand: Wiegmann

Catalog ID: W3NA4C6SP36L

Collection name: SlimKool Series

NEMA 4 SlimKool Series Air Conditioner, 36x12x15, 6,000 BTU/H, 480 V

Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.

Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.

General

Catalog Number

W3NA4C6SP36L

Color

Gray

Type

Air Conditioner

UPC

786725888306

Dimensions

Actual Depth

15 in

Actual Height

36 in

Actual Width

12 in

Weight

110 lb

Electrical Ratings

Hertz Input

60

Voltage Rating

480 V

Certifications And Compliance

Certified Listed

  • UL
  • cUL

Nema Rating

4