WIEGMANN
Image of WRD723624SSFSN4 NEMA 4X 1-Door Freestanding Enclosure with KwikHinge™ Series and 3-Point Handle 72X36X24 304 Stainless Steel

NEMA 4X 1-Door Freestanding Enclosure with KwikHinge™ Series and 3-Point Handle 72X36X24 304 Stainless Steel

Brand: Wiegmann

Catalog ID: WRD723624SSFSN4

NEMA 4X 1-Door Freestanding Enclosure with KwikHinge™ and 3-Point Handle 72X36X24 304 Stainless Steel

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.

  • Body and door are fabricated from 304 Stainless Steel
  • Entire WRD series features our KwikHinge™ technology which allows enclosure doors to be quickly and easily removed by simply sliding the Heavy-Duty, 316 Stainless Steel, hinge pin
  • Seams are continuously welded and ground smooth and the doors are sealed with a poured in place gaskets
  • This enclosure includes 3-point keylocking/padlocking combo handle

General

Catalog Number

WRD723624SSFSN4

Cover Type

KwikHinge™

Finish Type

Grained Stainless Steel

Material

Stainless Steel

Mounting Type

Freestanding

Number of Doors (Fixed)

1

Series

KwikHinge™ Series

Type

Enclosure

UPC

786725888900

Dimensions

Actual Depth

24.13 in

Actual Height

72.13 in

Actual Width

36.13 in

Cubic Capacity

62208 cu.in

Depth

24 in

Height

72 in

Weight

362 lb

Width

36 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC 60950
  • IP66

Nema Rating

3R, 4, 4X, 12 and IP66

Configuration

Number of Doors (Fixed)

1