WIEGMANN
NEMA 4X 2-Door Freestanding Enclosure with KwikHinge™ Series and 3-Point Handle 72X60X36 304 Stainless Steel
Image of WRD726036SSFSDN4 NEMA 4X 2-Door Freestanding Enclosure with KwikHinge™ Series and 3-Point Handle 72X60X36 304 Stainless Steel
*Representative image
Image of WRD726036SSFSDN4 NEMA 4X 2-Door Freestanding Enclosure with KwikHinge™ Series and 3-Point Handle 72X60X36 304 Stainless Steel
Image of WRD726036SSFSDN4 NEMA 4X 2-Door Freestanding Enclosure with KwikHinge™ Series and 3-Point Handle 72X60X36 304 Stainless Steel
Image of WRD726036SSFSDN4 NEMA 4X 2-Door Freestanding Enclosure with KwikHinge™ Series and 3-Point Handle 72X60X36 304 Stainless Steel
Image of WRD726036SSFSDN4 NEMA 4X 2-Door Freestanding Enclosure with KwikHinge™ Series and 3-Point Handle 72X60X36 304 Stainless Steel

NEMA 4X 2-Door Freestanding Enclosure with KwikHinge™ Series and 3-Point Handle 72X60X36 304 Stainless Steel

Brand: Wiegmann

Catalog ID: WRD726036SSFSDN4

NEMA 4X 2-Door Freestanding Enclosure with KwikHinge™ and 3-Point Handle 72X60X36 304 Stainless Steel

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.

  • Body and doors are fabricated from 304 Stainless Steel
  • Entire WRD series features our KwikHinge™ technology which allows enclosure doors to be quickly and easily removed by simply sliding the Heavy-Duty, 316 Stainless Steel, hinge pin
  • Seams are continuously welded and ground smooth and the doors are sealed with a poured in place gaskets
  • This enclosure includes 3-point keylocking/padlocking combo handle

General

Catalog Number

WRD726036SSFSDN4

Cover Type

KwikHinge™

Finish Type

Grained Stainless Steel

Material

Stainless Steel

Mounting Type

  • Freestanding
  • Freestanding

Number of Doors (Fixed)

2

Series

KwikHinge™ Series

Type

Enclosure

UPC

786725889020

Dimensions

Actual Depth

36.13 in

Actual Height

72.13 in

Actual Width

60.13 in

Cubic Capacity

155520 cu.in

Depth

36 in

Height

72 in

Weight

623 lb

Width

60 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC 60950
  • IP66

Nema Rating

3R, 4, 4X, 12 and IP66

Configuration

Number of Doors (Fixed)

2