WIEGMANN
Image of HW-N4X6PBW NEMA 4X 30MM Pushbutton Enclosure (6-Pushbutton) 8X6X4 Fiberglass-Opaque

NEMA 4X 30MM Pushbutton Enclosure (6-Pushbutton) 8X6X4 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-N4X6PBW

NEMA 4X 30MM Pushbutton Enclosure (6-Pushbutton) 8X6X4 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Lift-off cover with four screws
  • Six 30mm pushbutton holes
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

General

Catalog Number

HW-N4X6PBW

Color

Gray

Cover Type

Screw Cover

EU RoHS Indicator

No

Material

Fiberglass

Mounting Type

Wall Mount

Pushbutton Number of Holes

6

Pushbutton Size

30 MM

Series

InLine

Type

Enclosure

UPC

786725856923

Dimensions

Pushbutton Size

30 MM

Weight

3.5 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Pushbutton Number of Holes

6

Logistics

Carton Quantity

1

Pallet Quantity

120