WIEGMANN
Image of HW-151307CHQTD NEMA 4X Continuous Hinge Quarter-Turn 15X13X7 Fiberglass-Opaque

NEMA 4X Continuous Hinge Quarter-Turn 15X13X7 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-151307CHQTD

NEMA 4X Continuous Hinge Quarter-Turn 15X13X7 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with a quarter-turn style latch
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit available

General

Catalog Number

HW-151307CHQTD

Color

Gray

Cover Type

Hinged Cover

EU RoHS Indicator

No

Material

Fiberglass

Mounting Type

Wall Mount

Series

Classic

Type

Enclosure

UPC

786725879403

Dimensions

Cubic Capacity

1365 cu.in

Depth

7 in

Height

15 in

Weight

11.6 lb

Width

13 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1