
Brand: Wiegmann
Catalog ID: HW-P181604CHQR
Polycarbonate construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-P181604CHQR
Color
Opaque
Cover Type
Hinged Cover
Material
Polycarbonate
Mounting Type
Wall Mount
Series
Polycarbonate
Type
Enclosure
UPC
786725889266
Cubic Capacity
1152 cu.in
Depth
4 in
Height
18 in
Width
16 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes