Brand: Wiegmann
Catalog ID: HW-CC80804CHQR
Catalog Number
HW-CC80804CHQR
Color
Cover Type
Hinged Cover
EU RoHS Indicator
No
Material
Fiberglass
Mounting Type
Wall Mount
Series
Premier
Type
Enclosure
UPC
786725856220
Cubic Capacity
256 cu.in
Depth
4 in
Height
8 in
Weight
3.5 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1