
Brand: Wiegmann
Catalog ID: HW-RHJ161407CHQR
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-RHJ161407CHQR
Color
Gray
Cover Type
Hinged Cover
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC
Type
Enclosure
UPC
786725878062
Cubic Capacity
1568 cu.in
Depth
7 in
Height
16 in
Weight
12.3 lb
Width
14 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1