
Brand: Wiegmann
Catalog ID: HW-121006CHQRW
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-121006CHQRW
Color
Gray
Cover Type
Hinged Cover with Window
EU RoHS Indicator
No
Material
Fiberglass
Mounting Type
Wall Mount
Series
Premier
Type
Enclosure
UPC
786725879816
Cubic Capacity
720 cu.in
Depth
6 in
Height
12 in
Weight
8.3 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
1