WIEGMANN
Image of HW-N4X201608CH NEMA 4X Continuous Hinge Twist Latch 20X16X8 Fiberglass-Opaque

NEMA 4X Continuous Hinge Twist Latch 20X16X8 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-N4X201608CH

NEMA 4X Continuous Hinge Twist Latch 20X16X8 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with twist-lock latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

General

Catalog Number

HW-N4X201608CH

Color

Gray

Cover Type

Hinged Cover

Material

Fiberglass

Mounting Type

Wall Mount

Series

Control

Type

Enclosure

UPC

786725881284

Dimensions

Cubic Capacity

2560 cu.in

Depth

8 in

Height

20 in

Weight

19.9 lb

Width

16 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes