WIEGMANN
Image of HW-N4X606010CH NEMA 4X Continuous Hinge Twist Latch 60X60X10 Fiberglass-Opaque

NEMA 4X Continuous Hinge Twist Latch 60X60X10 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-N4X606010CH

NEMA 4X Continuous Hinge Twist Latch 60X60X10 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with twist-lock latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

General

Catalog Number

HW-N4X606010CH

Color

Gray

Cover Type

Hinged Cover

EU RoHS Indicator

No

Material

Fiberglass

Mounting Type

Wall Mount

Series

Control

Type

Enclosure

UPC

786725878741

Dimensions

Actual Depth

11.51 in

Actual Height

60.63 in

Actual Width

60.63 in

Cubic Capacity

44652 cu.in

Depth

12 in

Height

61 in

Weight

270 lb

Width

61 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1