
Brand: Wiegmann
Catalog ID: HW-N4X904820CH
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-N4X904820CH
Color
Gray
Cover Type
Hinged Cover
EU RoHS Indicator
No
Material
Fiberglass
Mounting Type
Wall Mount
Series
Control
Type
Enclosure
UPC
786725878918
Actual Depth
21.88 in
Actual Height
90.5 in
Actual Width
48.5 in
Cubic Capacity
98098 cu.in
Depth
22 in
Height
91 in
Weight
650 lb
Width
49 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1