
Brand: Wiegmann
Catalog ID: HW-N4X201610CHW
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-N4X201610CHW
Color
Gray
Cover Type
Hinged Cover with Window
Material
Fiberglass
Mounting Type
Wall Mount
Series
Control
Type
Enclosure
UPC
786725878321
Cubic Capacity
3200 cu.in
Depth
10 in
Height
20 in
Weight
22.5 lb
Width
16 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1