
Brand: Wiegmann
Catalog ID: HW-N4X302410CHW
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-N4X302410CHW
Color
Gray
Cover Type
Hinged Cover with Window
EU RoHS Indicator
No
Material
Fiberglass
Mounting Type
Wall Mount
Series
Control
Type
Enclosure
UPC
786725878376
Actual Depth
11.95 in
Actual Height
33.41 in
Actual Width
26.32 in
Cubic Capacity
7200 cu.in
Depth
10 in
Height
30 in
Weight
52.2 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1