WIEGMANN
Image of WADW150902SS NEMA 4X Deep Hinged Window 14.8 X 9.5 X 2.8, 304 Stainless Steel

NEMA 4X Deep Hinged Window 14.8 X 9.5 X 2.8, 304 Stainless Steel

Brand: Wiegmann

Catalog ID: WADW150902SS

NEMA 4X Deep Hinged Window 14.8X9.5X2.8 304 Stainless Steel

The Wiegmann Universal Deep Hinged Door Kit is styled after Wiegmann's N412 Ultimate Series enclosures. Kits are compatible with any NEMA 3R, 4, 4X, and 12 rated enclosures.

  • Quarter-turn style latching for easy access
  • Poured in place gasket
  • Removable concealed hinge
  • Drill template included for ease of mounting and guaranteed alignment
  • Polycarbonate window for clear visibility

General

Catalog Number

WADW150902SS

Color

Stainless Steel

EU RoHS Indicator

No

Latches Type

Quarter Turn Latch

Material

304 Stainless Steel

Type

Accessory

UPC

786725876693

Dimensions

Actual Depth

2.75 in

Actual Height

14.75 in

Actual Width

9.5 in

Depth

2 in

Height

15 in

Width

9 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Recognized 508A

EU RoHS Indicator

No

Nema Rating

4X

Logistics

Carton Quantity

1