WIEGMANN
Image of WADW292002SS NEMA 4X Deep Hinged Window 28.8 X 26.2 X 2.8, 304 Stainless Steel

NEMA 4X Deep Hinged Window 28.8 X 26.2 X 2.8, 304 Stainless Steel

Brand: Wiegmann

Catalog ID: WADW292002SS

NEMA 4X Deep Hinged Window 28.8X26.2X2.8 304 Stainless Steel

The Wiegmann Universal Deep Hinged Door Kit is styled after Wiegmann's N412 Ultimate Series enclosures. Kits are compatible with any NEMA 3R, 4, 4X, and 12 rated enclosures.

  • Quarter-turn style latching for easy access
  • Poured in place gasket
  • Removable concealed hinge
  • Drill template included for ease of mounting and guaranteed alignment
  • Polycarbonate window for clear visibility

General

Catalog Number

WADW292002SS

Color

Stainless Steel

EU RoHS Indicator

No

Latches Type

Quarter Turn Latch

Material

304 Stainless Steel

Type

Accessory

UPC

786725876792

Dimensions

Actual Depth

2.75 in

Actual Height

28.75 in

Actual Width

20.25 in

Depth

2 in

Height

29 in

Width

20 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Recognized 508A

EU RoHS Indicator

No

Nema Rating

4X

Logistics

Carton Quantity

1