WIEGMANN
Image of HW-4XDVKIT NEMA 4X Drain Vent Kit

NEMA 4X Drain Vent Kit

Brand: Wiegmann

Catalog ID: HW-4XDVKIT

NEMA 4X Drain Vent Kit

NEMA 4X Drain Vent Kit includes the vent, screws and epoxy.

NEMA 4X Drain Vent Kit includes the vent, screws and epoxy.

General

Accessory Type

Vent Kit

Catalog Number

HW-4XDVKIT

Material

Nonmetallic

Series

Type

Accessory

UPC

786725879076

Dimensions

Weight

0.18 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1800