
Brand: Wiegmann
Catalog ID: HW-RHJ141207SC
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-RHJ141207SC
Color
Gray
Cover Type
Screw Cover
EU RoHS Indicator
No
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC
Type
Enclosure
UPC
786725877775
Cubic Capacity
1176 cu.in
Depth
7 in
Height
14 in
Weight
10.5 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1