WIEGMANN
Image of HW-D14144SC NEMA 4X Flush Screw Cover 14X14X4 Fiberglass-Opaque
* Representative image
Image of HW-D14144SC NEMA 4X Flush Screw Cover 14X14X4 Fiberglass-Opaque

NEMA 4X Flush Screw Cover 14X14X4 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-D14144SC

NEMA 4X Flush Screw Cover 14X14X4 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Shallow depth enclosure with lift-off four-screw cover
  • Poured seamless gasket provides a water-tight and dust-tight seal

Product details

General

Catalog Number

HW-D14144SC

Color

Gray

Cover Type

Screw Cover

EU RoHS Indicator

No

Material

Fiberglass

Mounting Type

Wall Mount

Type

Enclosure

UPC

786725878468

Dimensions

Cubic Capacity

784 cu.in

Depth

4 in

Height

14 in

Weight

9.82 lb

Width

14 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

3D Models

Engineering Drawing

Terms and Conditions