WIEGMANN
Image of HW-D16165SC NEMA 4X Flush Screw Cover 16X16X5 Fiberglass-Opaque

NEMA 4X Flush Screw Cover 16X16X5 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-D16165SC

NEMA 4X Flush Screw Cover 16X16X5 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Shallow depth enclosure with lift-off four-screw cover
  • Poured seamless gasket provides a water-tight and dust-tight seal

General

Catalog Number

HW-D16165SC

Color

Gray

Cover Type

Screw Cover

EU RoHS Indicator

No

Material

Fiberglass

Mounting Type

Wall Mount

Type

Enclosure

UPC

786725878475

Dimensions

Cubic Capacity

1280 cu.in

Depth

5 in

Height

16 in

Weight

12.86 lb

Width

16 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1