WIEGMANN
Image of HW-D774SC NEMA 4X Flush Screw Cover 7X7X4 Fiberglass-Opaque

NEMA 4X Flush Screw Cover 7X7X4 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-D774SC

NEMA 4X Flush Screw Cover 7X7X4 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Shallow depth enclosure with lift-off four-screw cover
  • Poured seamless gasket provides a water-tight and dust-tight seal

General

Catalog Number

HW-D774SC

Color

Gray

Cover Type

Screw Cover

Material

Fiberglass

Mounting Type

Wall Mount

Type

Enclosure

UPC

786725878413

Dimensions

Cubic Capacity

196 cu.in

Depth

4 in

Height

7 in

Weight

3 lb

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1