WIEGMANN
NEMA 4X Gasketed Screw Cover 10X10X6 304 Stainless Steel
Image of WA101006GSCSS NEMA 4X Gasketed Screw Cover 10X10X6 304 Stainless Steel

NEMA 4X Gasketed Screw Cover 10X10X6 304 Stainless Steel

Brand: Wiegmann

Catalog ID: WA101006GSCSS

NEMA 4X Gasketed Screw Cover 10X10X6 304 Stainless Steel

Designed for use as a wiring box, junction box, pull box, or terminal box with many indoor and outdoor applications where dust or moisture is a problem.

  • Bodies and covers are fabricated from 304 stainless steel
  • Seams are continuously welded and ground smooth
  • Cover contains a closed cell oil resistent neoprene gasket
  • Ground stud is located on the inside of the cover
  • No mounting provisions are provided

General

Application

Designed for use as a wiring box, junction box, pull box, or terminal box with many indoor and outdoor applications where dust or moisture is a problem.

Catalog Number

WA101006GSCSS

Construction

Continuously Welded Seams

Cover Type

Screw Cover

Finish Type

Smooth Grained

Material

304 Stainless Steel

Mounting Type

Wall

Number of Doors (Fixed)

1

UPC

786725880584

Dimensions

Actual Height

10.125 in

Actual Width

10.125 in

Cubic Capacity

600 cu.in

Depth

6 in

Height

10 in

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4, 4X, 12, 13

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

72