WIEGMANN
NEMA 4X Gasketed Screw Cover 12X12X6 316 Stainless Steel
Image of WA121206GSCSSA NEMA 4X Gasketed Screw Cover 12X12X6 316 Stainless Steel
*Representative image
Image of WA121206GSCSSA NEMA 4X Gasketed Screw Cover 12X12X6 316 Stainless Steel
Buy America(n) Qualified

NEMA 4X Gasketed Screw Cover 12X12X6 316 Stainless Steel

Brand: Wiegmann

Catalog ID: WA121206GSCSSA

NEMA 4X Gasketed Screw Cover 12X12X6 316 Stainless Steel

Designed for use as a wiring box, junction box, pull box, or terminal box with many indoor and outdoor applications where dust or moisture is a problem.

  • Bodies and covers are fabricated from 316 stainless steel
  • Seams are continuously welded and ground smooth
  • Cover contains a closed cell oil resistent neoprene gasket
  • Ground stud is located on the inside of the cover
  • No mounting provisions are provided

General

Application

Designed for use as a wiring box, junction box, pull box, or terminal box with many indoor and outdoor applications where dust or moisture is a problem.

Catalog Number

WA121206GSCSSA

Construction

Continuously Welded Seams

Cover Type

Screw Cover

Finish Type

Smooth Grained

Material

316 Stainless Steel

Mounting Type

  • Wall
  • Wall

Number of Doors (Fixed)

1

UPC

786725890996

Dimensions

Actual Height

12.125 in

Actual Width

12.125 in

Cubic Capacity

864 cu.in

Depth

6 in

Height

12 in

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

cULus

Nema Rating

4, 4X, 12, 13

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1 EA