WIEGMANN
Image of WA363612GSCSS NEMA 4X Gasketed Screw Cover 36X36X12 304 Stainless Steel

NEMA 4X Gasketed Screw Cover 36X36X12 304 Stainless Steel

Brand: Wiegmann

Catalog ID: WA363612GSCSS

NEMA 4X Gasketed Screw Cover 36X36X12 304 Stainless Steel

Designed for use as a wiring box, junction box, pull box, or terminal box with many indoor and outdoor applications where dust or moisture is a problem.

  • Bodies and covers are fabricated from 304 stainless steel
  • Seams are continuously welded and ground smooth
  • Cover contains a closed cell oil resistent neoprene gasket
  • Ground stud is located on the inside of the cover
  • No mounting provisions are provided

General

Application

Designed for use as a wiring box, junction box, pull box, or terminal box with many indoor and outdoor applications where dust or moisture is a problem.

Catalog Number

WA363612GSCSS

Construction

Continuously Welded Seams

Cover Type

Screw Cover

Material

304 Stainless Steel

Mounting Type

Wall

Number of Doors (Fixed)

1

UPC

786725880713

Dimensions

Actual Height

36.25 in

Actual Width

36.25 in

Cubic Capacity

15552 cu.in

Depth

12 in

Height

36 in

Width

36 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4, 4X, 12, 13

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

1