WIEGMANN
Image of WNA4C3DP21LV NEMA 4X Guardian X Series Air Conditioner, 21x12x10, 3,000 BTU/H, 115 V

NEMA 4X Guardian X Series Air Conditioner, 21x12x10, 3,000 BTU/H, 115 V

Brand: Wiegmann

Catalog ID: WNA4C3DP21LV

Collection name: Guardian X

NEMA 4X Guardian X Series Air Conditioner, 21x12x10, 3,000 BTU/H, 115 V

Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.

  • All models are UL/cUL listed
  • Built-in condensate evaporator
  • Closed-loop cooling
  • Epoxy-coated evaporator and condenser coils
  • Internal corrosion protection
  • Programmable thermostat
  • Reusable filter provided
  • Zero ODP refrigerant

General

Catalog Number

WNA4C3DP21LV

Type

Air Conditioner

UPC

786725875948

Dimensions

Actual Depth

10 in

Actual Height

21 in

Actual Width

12 in

Weight

54 lb

Electrical Ratings

Amperage Rating

6

Hertz Input

60

Voltage Rating

115 V

Certifications And Compliance

Certified Listed

  • UL
  • cUL

Nema Rating

4X

Logistics

Carton Quantity

1