WIEGMANN
Image of WNA4C9DP47LV NEMA 4X Guardian X Series Air Conditioner, 47x17x10, 9,000 BTU/H, 115 V

NEMA 4X Guardian X Series Air Conditioner, 47x17x10, 9,000 BTU/H, 115 V

Brand: Wiegmann

Catalog ID: WNA4C9DP47LV

Collection name: Guardian X

NEMA 4X Guardian X Series Air Conditioner, 47x17x10, 9,000 BTU/H, 115 V

Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.

  • All models are UL/cUL listed
  • Built-in condensate evaporator
  • Closed-loop cooling
  • Epoxy-coated evaporator and condenser coils
  • Internal corrosion protection
  • Programmable thermostat
  • Reusable filter provided
  • Zero ODP refrigerant

General

Catalog Number

WNA4C9DP47LV

Type

Air Conditioner

UPC

786725888498

Dimensions

Actual Depth

10 in

Actual Height

47 in

Actual Width

17 in

Weight

135 lb

Electrical Ratings

Hertz Input

60

Voltage Rating

115 V

Certifications And Compliance

Certified Listed

  • UL
  • cUL

Nema Rating

4X