
Brand: Wiegmann
Catalog ID: HW-RHJ201610CHTL
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-RHJ201610CHTL
Color
Gray
Cover Type
Hinged Cover
EU RoHS Indicator
No
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC
Type
Enclosure
UPC
786725877973
Cubic Capacity
3200 cu.in
Depth
10 in
Height
20 in
Weight
20.2 lb
Width
16 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1