
Brand: Wiegmann
Catalog ID: HW-J100804CHTL
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-J100804CHTL
Color
Gray
Cover Type
Hinged Cover
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC
Type
Enclosure
UPC
786725882427
Actual Depth
4.25 in
Actual Height
11.62 in
Actual Width
9.41 in
Cubic Capacity
320 cu.in
Depth
4 in
Height
10 in
Weight
4 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes