WIEGMANN
Image of HW-J100806CHTL NEMA 4X JIC Continuous Hinge Link Lock 10X8X6 Fiberglass-Opaque

NEMA 4X JIC Continuous Hinge Link Lock 10X8X6 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-J100806CHTL

NEMA 4X JIC Continuous Hinge Link Lock 10X8X6 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with twist-lock latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

General

Catalog Number

HW-J100806CHTL

Color

Gray

Cover Type

Hinged Cover

Material

Fiberglass

Mounting Type

Wall Mount

Series

JIC

Type

Enclosure

UPC

786725877218

Dimensions

Actual Depth

6.5 in

Actual Height

11.97 in

Actual Width

9.42 in

Cubic Capacity

480 cu.in

Depth

6 in

Height

10 in

Weight

5.2 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1