
Brand: Wiegmann
Catalog ID: HW-J141206CHTL
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-J141206CHTL
Color
Gray
Cover Type
Hinged Cover
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC
Type
Enclosure
UPC
786725882502
Actual Depth
6.25 in
Actual Height
15.5 in
Actual Width
13.5 in
Cubic Capacity
1008 cu.in
Depth
6 in
Height
14 in
Weight
9.2 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes