
Brand: Wiegmann
Catalog ID: HW-J121005CHQR
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-J121005CHQR
Color
Gray
Cover Type
Hinged Cover
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC
Type
Enclosure
UPC
786725857258
Actual Depth
5.21 in
Actual Height
13.56 in
Actual Width
11.43 in
Cubic Capacity
600 cu.in
Depth
5 in
Height
12 in
Weight
6.5 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
54