
Brand: Wiegmann
Catalog ID: HW-J202010CHQR
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-J202010CHQR
Color
Gray
Cover Type
Hinged Cover
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC Series
Type
Enclosure
UPC
786725876808
Actual Depth
11.75 in
Actual Height
20.3 in
Actual Width
20.3 in
Cubic Capacity
4000 cu.in
Depth
10 in
Height
20 in
Weight
30 lb
Width
20 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1