
Brand: Wiegmann
Catalog ID: HW-J242410CHQR
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-J242410CHQR
Color
Gray
Cover Type
Hinged Cover
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC
Type
Enclosure
UPC
786725876969
Actual Depth
11.75 in
Actual Height
24.2 in
Actual Width
24.2 in
Cubic Capacity
5760 cu.in
Depth
10 in
Height
24 in
Weight
42 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
1