
Brand: Wiegmann
Catalog ID: HW-J121010XD
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-J121010XD
Color
Gray
Cover Type
Screw Cover
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC
Type
Enclosure
UPC
786725878260
Actual Depth
10.06 in
Actual Height
13.56 in
Actual Width
10.93 in
Cubic Capacity
1200 cu.in
Depth
10 in
Height
12 in
Weight
9.1 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1