
Brand: Wiegmann
Catalog ID: HW-J181617XD
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-J181617XD
Color
Gray
Cover Type
Screw Cover
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC
Type
Enclosure
UPC
786725878307
Actual Depth
17.19 in
Actual Height
19.63 in
Actual Width
16.92 in
Cubic Capacity
4896 cu.in
Depth
17 in
Height
18 in
Weight
26.4 lb
Width
16 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1